Technical data
RNA0-32X42X13
Needle roller bearing, machined-ring, separable, without inner ring
Needle roller bearing, machined-ring, separable, without inner ring
Needle roller bearing, machined-ring, separable, without inner ring

-
Visual(s)
-
Product definition
Fw 32 mm D 42 mm C 13 mm E 37 mm rs min 0.3 mm Dw 2.5 mm Lw 9.8 mm Lubrication hole on outer ring Non/No Radial clearance class CN Precision class P0 Mass 0.05 kg Brand NTN -
Product performance
Cr 14.5 kN C0r 23 kN Nlim (grease) 8,500 Tr/min Nlim (oil) 13,000 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.46 Hz Characteristic rolling element frequency, BSF 13.73 Hz Characteristic outer ring frequency, BPF0 11.13 Hz Characteristic inner ring frequency, BPFI 12.87 Hz -
Abutment dimensions
db 36.4 mm Da max 40 mm Db 32.6 mm ras max 0.3 mm