Technical data
RNA0-35X45X26ZW
Needle roller bearing, machined-ring, separable, without inner ring

-
Visual(s)
-
Product definition
Fw 35 mm D 45 mm C 26 mm E 40 mm rs min 0.3 mm Dw 2.5 mm Lw 9.8 mm Lubrication hole on outer ring Oui/Yes k 3 mm Radial clearance class CN Precision class P0 Mass 0.09 kg Brand NTN -
Product performance
Cr 26.1 kN C0r 50 kN Nlim (grease) 7,500 Tr/min Nlim (oil) 11,000 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.47 Hz Characteristic rolling element frequency, BSF 14.93 Hz Characteristic outer ring frequency, BPF0 12.13 Hz Characteristic inner ring frequency, BPFI 13.87 Hz -
Abutment dimensions
db 39.4 mm Da max 43 mm Db 35.6 mm ras max 0.3 mm