Technical data

RNA2201LL/3AS

Roller follower without inner ring

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    D 32 mm
    Fw 16 mm
    C 13.8 mm
    e 22 mm
    R 500 mm
    Dw 2 mm
    Lw 7.3 mm
    Bearing with/without cage Avec
    Precision class P0
    Mass 0.06 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 8.1 kN
    C0r 10.3 kN
    Track load capacity spherical outer ring 2.86 kN
    Nlim (grease) 9,500 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.44 Hz
    Characteristic rolling element frequency, BSF 8.89 Hz
    Characteristic outer ring frequency, BPF0 8 Hz
    Characteristic inner ring frequency, BPFI 10 Hz

Last product search