Technical data
SNOE219CAF
Oil lubricated housings SNOE
split plummer block housing for spherical roller bearings with cylindrical bore, made of grey cast, for oil lubrication
split plummer block housing for spherical roller bearings with cylindrical bore, made of grey cast, for oil lubrication

-
Visual(s)
-
Product definition
d 95 mm d1 100 mm d3 M95x2 a 490 mm b 160 mm c 50 mm g 67 mm g1 42 mm h 150 mm h1 270 mm l 170 mm l1 250 mm l2 0 mm m 400 mm n 80 mm u 30 mm v 45 mm r max 1 mm D 170 mm oil level 55 mm oil quantity 1,600 Volume_cmc housing weight 55 kg Material of Housing grey cast Brand SNR -
Screws
fixing bolts G M24 recommended torque 440 Nm Connection bolts M16 recommended torque 130 Nm Eye bolt(s) M12