Technical datasheet
SNOE220CBF
Oil lubricated housings SNOE
split plummer block housing for spherical roller bearings with cylindrical bore, made of grey cast, for oil lubrication
split plummer block housing for spherical roller bearings with cylindrical bore, made of grey cast, for oil lubrication

-
Visual(s)
-
Product definition
d 100 mm d1 110 mm d2 97 mm d3 M100x2 a 490 mm b 160 mm c 50 mm g 60 mm g1 45 mm h 150 mm h1 270 mm l 170 mm l1 253 mm l2 0 mm m 400 mm n 80 mm u 30 mm v 45 mm r max 2.5 mm D 180 mm oil level 55 mm oil quantity 1,700 Volume_cmc housing weight 58 kg Material of Housing grey cast Brand SNR -
Screws
fixing bolts G M24 recommended torque 440 Nm Connection bolts M20 recommended torque 260 Nm Eye bolt(s) M16