EN
 
 

Work in progress, please wait.

e-Shop

Log in

Single row cylindrical roller bearings

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU,N,NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Advanced filters
  1. mm
  2. mm
  3. mm
  4. mm

Part number Brand Dimensions
(mm)
Load ratings
(kN)
Limiting speeds
(rpm)
Mass
(kg)
      Dynamic Static Oil Grease Reference Limit  
    d D B C Co    

N.204.E.G15

SNR 20 47 14 26.6 23.8 13,000 19,000 0.11

N.205.E.G15

SNR 25 52 15 28.5 26.7 12,000 17,000 0.14

N.206.E.G15

SNR 30 62 16 38.1 36.1 9,800 14,000 0.2

N.207.E.G15

SNR 35 72 17 49.1 48.7 8,300 12,000 0.3

N.208.E.G15

SNR 40 80 18 54.4 53.8 7,600 11,000 0.36

N.209.E.G15.J30

SNR 45 85 19 64.8 68.9 6,900 9,900 0.43

N.209.EG15

SNR 45 85 19 64.8 68.9 6,900 9,900 0.43

N.210.EG15

SNR 50 90 20 67.8 74.5 6,600 9,200 0.49

N.211.EG15

SNR 55 100 21 83.1 94.2 5,800 8,300 0.67

N.212.EG15

SNR 60 110 22 94 102 5,400 7,500 0.83

N.213.E.G15

SNR 65 120 23 107 119 5,000 6,900 1.05

N.214.E.G15

SNR 70 125 24 119 137 4,700 6,500 1.16

N.215.E.G15

SNR 75 130 25 136 167 4,400 6,200 1.29

N.215.E.G15.J30

SNR 75 130 25 136 167 4,400 6,200 1.29

N.216.E.G15

SNR 80 140 26 139 167 4,300 5,800 1.55

N.216.E.G15.C3

SNR 80 140 26 139 167 4,300 5,800 1.55

N.217.E.G15

SNR 85 150 28 167 199 4,000 5,400 1.92

N.217.E.G15.C3

SNR 85 150 28 167 199 4,000 5,400 1.92

N.218.E.G15

SNR 90 160 30 183 220 3,900 5,100 2.37

N.219.E.G15

SNR 95 170 32 205 241 3,800 4,800 2.89

N.219.E.G15.C3

SNR 95 170 32 205 241 3,800 4,800 2.89

N.220.E.G15

SNR 100 180 34 251 308 3,500 4,500 3.5

N.220.E.G15.C3

SNR 100 180 34 251 308 3,500 4,500 3.5

N.222.E.M

SNR 110 200 38 292 365 3,300 5,300 5.5

N.222.E.M.J30

SNR 110 200 38 292 365 3,300 5,300 5.5