Technical data
TOOL LASERTEMP 301 / IR thermometer
Infra-red thermometer
Infrared Thermometer with Laser targeting, enabling a preliminary diagnosis of the machine operation by means of accurate and safe measurement of the temperature either remotely or by a contact probe.
Infrared Thermometer with Laser targeting, enabling a preliminary diagnosis of the machine operation by means of accurate and safe measurement of the temperature either remotely or by a contact probe.

-
Visual(s)
-
Documentation
-
Technical data
Main features Length 175 mm Width 110 mm Height 45 mm Min measured temperature -50 °C Max measured temperature 850 °C Optics D.S:30:1 Emissivity Réglable de 0,10 à 1,00 Weight 0.23 kg