EN
 
 

This may take a few moments, please wait.

e-Shop

Log in
Technical sheet

TOOL PUSH/PULLER 8/12 TONS

Please login to add this product to your basket

Simple and safe 3-in-1 tool, enabling the mounting and dismounting of bearings and sleeves by internal or external gripping.

Technical data TOOL PUSH/PULLER 8/12 TONS

Main features
External clamping extraction capacity 12,000 kg
Internal clamping extraction capacity 8,000 kg
Thrust range 270 mm
External clamping extraction range 260 mm
Min distance for internal extractor connection 130 mm
Min separation distance 44 mm
Max separation distance 280 mm
Min distance for external extractor connection 85 mm
Max distance for external extractor connection 300 mm
Min distance for internal extractor connection 110 mm
Max distance for internal extractor connection 210 mm
Weight 19.5 kg

Last product search