Technical data
TOOL SMART TEMP L / induction heater
Induction heaters

-
Visual(s)
-
Documentation
-
Technical data
Main features Length 540 mm Width 275 mm Height 365 mm Min bearing bore diameter 20 mm Max bearing outer diameter 600 mm Max power input 8 kVA Max voltage 400 V Max current 20 A Frequency 50 Hz Max temperature adjustment 240 °C Temperature holding at the end of cycle Oui/Yes Demagnetization Oui Max part mass 200 kg Max width 180 mm Weight 85 kg