Technical data
TOOL SMART TEMP XL / induction heater
Induction heaters

-
Visual(s)
-
Documentation
-
Technical data
Main features Length 850 mm Width 410 mm Height 1,050 mm Min bearing bore diameter 30 mm Max bearing outer diameter 1,000 mm Max power input 12.8 kVA Max voltage 400 V Max current 32 A Frequency 50 Hz Max temperature adjustment 240 °C Temperature holding at the end of cycle Oui/Yes Demagnetization Oui Max part mass 400 kg Max width 315 mm Weight 157 kg