Technical data
TOOLHMV 150EBF / Hydr nut
Hydraulic nuts

-
Visual(s)
-
Documentation
-
Technical data
Main features Thread Tr750x7 Total width 94 mm Outer diameter 912 mm Weight 146.2 kg
Technical data
Main features | |
---|---|
Thread | Tr750x7 |
Total width | 94 mm |
Outer diameter | 912 mm |
Weight | 146.2 kg |