Technical data
TOOLHMV 23EBF / Hydr nut
Hydraulic nuts
Hydraulic nut with automatic piston return. Designed to easily mount and dismount bearings on either a shaft with a tapered seat or cylindrical shaft using an adapter / withdrawal sleeve.
Hydraulic nut with automatic piston return. Designed to easily mount and dismount bearings on either a shaft with a tapered seat or cylindrical shaft using an adapter / withdrawal sleeve.

-
Visual(s)
-
Documentation
-
Technical data
Main features Compatible pump Pump700b-0,3L/Pump700-0.9 Thread M110x2 Total width 44 mm Outer diameter 182 mm Weight 5.2 kg