Technical data
TS2-NU207EG1P6
Single row cylindrical roller bearings
Single row cylindrical roller bearing, floating, separable, brass cage
Single row cylindrical roller bearing, floating, separable, brass cage

-
Visual(s)
-
Product definition
d 35 mm D 72 mm B 17 mm E 64 mm F 44 mm rs min 1.1 mm r1s min 0.6 mm Radial clearance class CN Mass (without HJ ring) 0.31 kg Brand NTN -
Product performance
Dynamic load, C 50.5 kN Static load, C0 50 kN Fatigue limit load, Cu 6.1 kN Nlim (oil) 11,000 Tr/min Nlim (grease) 9,500 Tr/min Min operating temperature, Tmin -40 °C Max operating temperature, Tmax 160 °C Characteristic cage frequency, FTF 0.41 Hz Characteristic rolling element frequency, BSF 5.22 Hz Characteristic outer ring frequency, BPF0 5.7 Hz Characteristic inner ring frequency, BPFI 8.3 Hz -
Abutment dimensions
da min 39 mm da max 43 mm db min 46 mm Da max 65.5 mm ra max 1 mm r1a max 0.6 mm -
Calculation factors