Tensioner

Drawing strength from its expertise and experience as a supplier to vehicle manufacturers, NTN-SNR offers an independent range of TENSIONERS.
GA359.89



OE equivalents
  • CITROEN 0513-61
  • PEUGEOT 0513-61

See more See less

 
GE357.21



OE equivalents
  • AUDI 06B109477
  • AUDI 06B109479
  • SEAT 06B109477
  • SEAT 06B109479
  • SKODA 06B109477
  • VOLKSWAGEN 06B109477

See more See less

 
GT350.00



OE equivalents
  • BMW 11 31 1 711 153
  • BMW 11 31 1 711 154

See more See less

 
GT350.01



OE equivalents
  • BMW 11 31 1 721 245

See more See less

 
GT350.03



OE equivalents
  • BMW 11 31 1 727 611

See more See less

 
GT350.05



OE equivalents
  • BMW 11 31 2 241 090

See more See less

 
GT352.00



OE equivalents  
GT352.02



OE equivalents  
GT352.03



OE equivalents
  • FORD 1682935
  • FORD 6121753
  • FORD 6121754

See more See less

 
GT352.04



OE equivalents
  • FORD 6178656
  • FORD 6497120
  • FORD 7330712

See more See less

 
GT352.05



OE equivalents
  • FORD 1005823
  • FORD 1103598
  • FORD 7053802
  • MAZDA 1E07-23-951
  • MAZDA 1E12-23-951

See more See less

 
GT352.06



OE equivalents
  • FORD 928M6K254 AC
  • FORD 6635941

See more See less

 
GT352.08



OE equivalents  
GT352.09



OE equivalents  
GT352.10



OE equivalents
  • FORD 1005516
  • MAZDA 1E07-12-700

See more See less

 
GT352.12



OE equivalents
  • FORD 1005822
  • FORD 6177882
  • FORD 6988203
  • MAZDA 1E07-12-720

See more See less

 
GT352.13



OE equivalents
  • FORD 1004296
  • FORD 1004409
  • MAZDA 1E05-12-730

See more See less

 
GT352.14



OE equivalents
  • FORD 97FF 6K254 CB
  • FORD 97FF 6K254 CC
  • FORD 1021706
  • FORD 1040678
  • FORD 1099553
  • MAZDA 1E07-12-700A
  • MAZDA 1E07-12-700B

See more See less

 
GT352.16



OE equivalents
  • FORD 1021707
  • FORD 1040677
  • FORD 1056697
  • FORD 1099552
  • MAZDA 1E07-23-951A
  • MAZDA 1E07-23-951B
  • MAZDA 1E07-23-951C

See more See less

 
GT352.17



OE equivalents
  • FORD USA 4132488
  • MAZDA FS01-12-700A
  • MAZDA FS01-12-700B
  • MAZDA FS05-12-700
  • MAZDA FS05-12-700A
  • MAZDA FS05-12-700B

See more See less

 
GT352.18



OE equivalents
  • FORD 4M5G 6K254 DA
  • FORD 4M5G 6K254 DB
  • FORD 98MM 6K254 AC
  • FORD 98MM 6K254 AD
  • FORD 98MM 6K254 BC
  • FORD 98MM 6K254 BD
  • FORD 1039422
  • FORD 1072131
  • FORD 1104087
  • FORD 1111911
  • FORD 1113355
  • FORD 1301973
  • FORD 1361840
  • MAZDA 1E06-12-700A
  • MAZDA 1E10-12-700
  • MAZDA 1E10-12-700A
  • MAZDA 1E10-12-700C
  • MAZDA C201-12-500
  • MAZDA C201-12-500A
  • MAZDA C201-12-500B
  • VOLVO 30735750
  • VOLVO 30750904

See more See less

 
GT352.19



OE equivalents
  • FORD 1000159
  • FORD 1072031
  • FORD 1107573
  • FORD 1328472

See more See less

 
GT352.20



OE equivalents  
GT352.21



OE equivalents
  • FORD 2T1Q 6K254 AA
  • FORD 2T1Q 6K254 AB
  • FORD 1079173
  • FORD 1113174
  • FORD 1215978
  • FORD 1479084
  • FORD XS4Q 6B217 AD

See more See less

 
GT352.23



OE equivalents
  • FORD 5M5G 6K254 AB
  • FORD 1361983
  • FORD 1376164
  • MAZDA C401-12-500
  • VOLVO 30750905

See more See less

 

News

No product to display
Browser not supported

Please upgrade your browser