Technical data
Tool AS-SCHP 12 T / Acc set hyd pull
Back puller AS SCHP
Separator for SCHP 12T, a complementary tool to the hydraulic claw-type puller when the latter does not have sufficient grip. Bevelled blades grip on the back of parts. It reduces the force required during dismounting and avoids damaging the shaft journal.
Separator for SCHP 12T, a complementary tool to the hydraulic claw-type puller when the latter does not have sufficient grip. Bevelled blades grip on the back of parts. It reduces the force required during dismounting and avoids damaging the shaft journal.

-
Visual(s)
-
Documentation
-
Technical data
Main features Capacity 12,000 kg Max range 325 mm Min shaft diameter 80 mm Max shaft diameter 225 mm Weight 22 kg