Technical data
Tool AS-SCHP 4 T / Acc set hyd pull
Back puller AS SCHP
Separator for SCHP 4T, a complementary tool to the hydraulic claw-type puller when the latter does not have sufficient grip. Bevelled blades grip on the back of parts. It reduces the force required during dismounting and avoids damaging the shaft journal.
Separator for SCHP 4T, a complementary tool to the hydraulic claw-type puller when the latter does not have sufficient grip. Bevelled blades grip on the back of parts. It reduces the force required during dismounting and avoids damaging the shaft journal.

-
Visual(s)
-
Documentation
-
Technical data
Main features Capacity 4,000 kg Max range 250 mm Min shaft diameter 25 mm Max shaft diameter 110 mm Weight 7 kg