Technical data
UCP.204-12
Bearing units
grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
grey cast housing, radial insert ball bearing with socket set screws,seal with slinger

-
Visual(s)
-
Product definition
A 38 mm A1 22 mm B 31 mm d 19.05 mm G M6x1 H 33.3 mm H1 15 mm H2 65 mm J 95 mm L 127 mm L1 42 mm N 13mm N1 19 mm s1 15.5 mm S 12.7 mm -
Product performance
C 12.8 kN C0 6.65 kN T min. -20 °C T max. 100 °C -
Other features
Weight 0.67 kg Recommended tightening torque for set screw 3.7 Nm Designation of housing P204- Designation of bearing UC204-12G2