Technical data
UCP.207-20
Bearing units
grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
grey cast housing, radial insert ball bearing with socket set screws,seal with slinger

-
Visual(s)
-
Product definition
A 48 mm A1 31 mm B 42.9 mm d 31.75 mm G M6x1 H 47.6 mm H1 19 mm H2 94 mm J 127 mm L 167 mm L1 54 mm N 17mm N1 21 mm s1 21.45 mm S 17.5 mm -
Product performance
C 25.7 kN C0 15.2 kN T min. -20 °C T max. 100 °C -
Other features
Weight 1.73 kg Recommended tightening torque for set screw 8 Nm Designation of housing P207- Designation of bearing UC207-20G2