Technical data
UCP.208-24
Bearing units
grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
grey cast housing, radial insert ball bearing with socket set screws,seal with slinger

-
Visual(s)
-
Product definition
A 54 mm A1 34 mm B 49.2 mm d 38.1 mm G M6x1 H 49.2 mm H1 19 mm H2 100 mm J 137 mm L 184 mm L1 52 mm N 17mm N1 23 mm s1 24.6 mm S 19 mm -
Product performance
C 29.6 kN C0 18.2 kN T min. -20 °C T max. 100 °C -
Other features
Weight 2.18 kg Recommended tightening torque for set screw 8 Nm Designation of housing P208- Designation of bearing UC208-24G2