Technical data

XGB 41930

WHEEL / HUB BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 77 mm
    Internal diameter n°1 42 mm
    Width 1 39 mm
    Weight 723 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 8200893832
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Clio Clio III 09/2005 => 04/2009 FRONT Left / Right
    RENAULT Clio Clio III FL 04/2009 => 12/2012 FRONT Left / Right
    RENAULT Mégane Mégane II 09/2002 => 07/2009 FRONT Left / Right
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011 FRONT Left / Right
    RENAULT Twingo Twingo II FL (X44) 01/2012 => 10/2014 FRONT Left / Right
    RENAULT Scenic Scenic II 05/2003 => 11/2009 FRONT Left / Right
    RENAULT Modus Modus 09/2004 => 12/2007 FRONT Left / Right
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012 FRONT Left / Right
    RENAULT Wind Wind 07/2010 => 01/2014 FRONT Left / Right

Last product search