Technical datasheet
XHGB 43128 S02
WHEEL / HUB BEARING
-
Visual(s)
-
Main features
External diameter 1 143 mm Internal diameter n°1 34.6 mm Width 1 84.46 mm Weight 3145 g -
Replaced by
-
Is contained in
Technical datasheet
External diameter 1 | 143 mm |
Internal diameter n°1 | 34.6 mm |
Width 1 | 84.46 mm |
Weight | 3145 g |