Technical data
XTGB44551S01
WHEEL / HUB BEARING
-
Visual(s)
-
Main features
With integrated sensor ring Avec External diameter 1 120 mm Width 1 62.7 mm Weight 1540 g -
Is contained in
Technical data
With integrated sensor ring | Avec |
External diameter 1 | 120 mm |
Width 1 | 62.7 mm |
Weight | 1540 g |