A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,328 kg |
| Width 1 (Gearbox) | 20 mm |
| Gearbox code | BA7/5 |
| Internal diameter n°1 (Gearbox) | 35 mm |
| External diameter 1 (Gearbox) | 75 mm |
OE Equivalents
Citroen, Peugeot230810Automotive Compatibility
Peugeot50450408/1969 => 06/1985FrontRightPeugeot50450408/1969 => 11/2000Front-Peugeot50450407/1979 => 08/1993Train avantDroitPeugeot50550504/1979 => 10/1990FrontRightPeugeot50550507/1982 => 05/1989Train avantDroitPeugeot505505 107/1979 => 10/1990Front-Peugeot505505 207/1979 => 10/1990Front-