Self-aligning ball bearing with wide inner ring, polyamide cage, open
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 50 mm |
D - External diameter | 90 mm |
B - Bearing/Inner ring width | 58 mm |
C - Outer ring width | 20 mm |
d1 - External diameter inner ring | 62,7 mm |
D1 - Inner diameter outer ring | 78,8 mm |
rs - Min fillet radius | 1,1 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,86 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 22,7 kN |
C0 - Static load | 8,1 kN |
Cu - Fatigue limit load | 0,37 kN |
e - Coefficient | 0.2 |
Y0 - Static axial load coefficient | 3.32 |
Y1 - Lower axial load coefficient | 3.17 |
Y2 - Upper axial load coefficient | 4.9 |
Nref - Reference thermal speed | 7600 tr/min |
Nlim - Mechanical Limit Speed | 8600 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 7,776 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 10,224 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,432 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 7,152 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 56,5 mm |
Da max - Max shoulder diameter OR | 83,5 mm |
ra max - Max shaft & housing fillet radius | 1 mm |