Self-aligning ball bearing with wide inner ring, polyamide cage, open
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 60 mm |
D - External diameter | 110 mm |
B - Bearing/Inner ring width | 62 mm |
C - Outer ring width | 22 mm |
d1 - External diameter inner ring | 78 mm |
D1 - Inner diameter outer ring | 96,5 mm |
rs - Min fillet radius | 1,5 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 1,51 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 30,2 kN |
C0 - Static load | 11,5 kN |
Cu - Fatigue limit load | 0,52 kN |
e - Coefficient | 0.18 |
Y0 - Static axial load coefficient | 3.64 |
Y1 - Lower axial load coefficient | 3.47 |
Y2 - Upper axial load coefficient | 5.37 |
Nref - Reference thermal speed | 6400 tr/min |
Nlim - Mechanical Limit Speed | 7000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 8,281 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 10,719 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,436 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 7,61 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 68 mm |
Da max - Max shoulder diameter OR | 102 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |