Self-aligning ball bearing, polyamide cage, open
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Internal diameter | 12 mm |
| D - External diameter | 32 mm |
| B - Bearing/Inner ring width | 10 mm |
| d1 - External diameter inner ring | 18,2 mm |
| D1 - Inner diameter outer ring | 25,1 mm |
| rs - Min fillet radius | 0,6 mm |
| Radial clearance class | C3 |
| Precision class | P0 |
| Mass | 0,04 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 5,6 kN |
| C0 - Static load | 1,27 kN |
| Cu - Fatigue limit load | 0,06 kN |
| e - Coefficient | 0.37 |
| Y0 - Static axial load coefficient | 1.77 |
| Y1 - Lower axial load coefficient | 1.69 |
| Y2 - Upper axial load coefficient | 2.62 |
| N ref - Reference thermal speed | 20000 tr/min |
| N lim - Mechanical Limit Speed | 32000 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 3,917 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 6,083 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 4,269 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 2,135 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,392 Hz |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 16 mm |
| Da max - Max shoulder diameter OR | 28 mm |
| ra max - Max shaft & housing fillet radius | 0,6 mm |