Self-aligning ball bearing, pressed steel cage, tapered bore, open
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 65 mm |
D - External diameter | 120 mm |
B - Bearing/Inner ring width | 23 mm |
rs - Min fillet radius | 1,5 mm |
Associated sleeve reference | H213X |
Radial clearance class | CN |
Precision class | P0 |
Mass | 1,16 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 31 kN |
C0 - Static load | 12,5 kN |
Cu - Fatigue limit load | 0,5 kN |
e - Coefficient | 0.17 |
Y0 - Static axial load coefficient | 3.8 |
Y1 - Lower axial load coefficient | 3.7 |
Y2 - Upper axial load coefficient | 5.7 |
Nlim - Oil lubrication limit speed | 6000 tr/min |
Nlim - Grease lubrication limit speed | 4800 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 73 mm |
da max - Max shoulder diameter IR | 83 mm |
db - Min diameter for Sleeve | 70 mm |
Ce - Min length fro Sleeve | 5 mm |
Da max - Max shoulder diameter OR | 112 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |