Self-aligning ball bearing, pressed steel cage, open
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 70 mm |
D - External diameter | 125 mm |
B - Bearing/Inner ring width | 24 mm |
rs - Min fillet radius | 1,5 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 1,3 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 35 kN |
C0 - Static load | 13,8 kN |
Cu - Fatigue limit load | 0,55 kN |
e - Coefficient | 0.18 |
Y0 - Static axial load coefficient | 3.6 |
Y1 - Lower axial load coefficient | 3.4 |
Y2 - Upper axial load coefficient | 5.3 |
Nlim - Oil lubrication limit speed | 5600 tr/min |
Nlim - Grease lubrication limit speed | 4800 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 78 mm |
Da max - Max shoulder diameter OR | 117 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |