Reference 12T.32207.B
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 24 mm |
Internal diameter n°1 | 35 mm |
External diameter 1 | 72 mm |
External diameter 2 | 80 mm |
Gearbox code | 4139 |