Self-aligning ball bearing, pressed steel cage, tapered bore, open
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 35 mm |
D - External diameter | 80 mm |
B - Bearing/Inner ring width | 21 mm |
rs - Min fillet radius | 1,5 mm |
Associated sleeve reference | H307X |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,52 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 25,3 kN |
C0 - Static load | 7,85 kN |
Cu - Fatigue limit load | 0,28 kN |
e - Coefficient | 0.26 |
Y0 - Static axial load coefficient | 2.6 |
Y1 - Lower axial load coefficient | 2.5 |
Y2 - Upper axial load coefficient | 3.8 |
N lim - Oil lubrication limit speed | 9500 tr/min |
N lim - Grease lubrication limit speed | 7500 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 43 mm |
da max - Max shoulder diameter IR | 50 mm |
db - Min diameter for Sleeve | 39 mm |
Ce - Min length fro Sleeve | 7 mm |
Da max - Max shoulder diameter OR | 72 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |