Self-aligning ball bearing, pressed steel cage, open
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 60 mm |
D - External diameter | 130 mm |
B - Bearing/Inner ring width | 31 mm |
d1 - External diameter inner ring | 87,2 mm |
D1 - Inner diameter outer ring | 111,4 mm |
rs - Min fillet radius | 2,1 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 1,952 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 56,3 kN |
C0 - Static load | 20,8 kN |
Cu - Fatigue limit load | 0,95 kN |
e - Coefficient | 0.23 |
Y0 - Static axial load coefficient | 2.93 |
Y1 - Lower axial load coefficient | 2.8 |
Y2 - Upper axial load coefficient | 4.33 |
Nref - Reference thermal speed | 5600 tr/min |
Nlim - Mechanical Limit Speed | 6800 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 6,727 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 9,273 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,42 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 6,057 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 71 mm |
Da max - Max shoulder diameter OR | 119 mm |
ra max - Max shaft & housing fillet radius | 2 mm |