Self-aligning ball bearing with ball protrusion, pressed steel cage, tapered bore, open
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 90 mm |
D - External diameter | 190 mm |
B - Bearing/Inner ring width | 43 mm |
B1 - overall width | 46 mm |
rs - Min fillet radius | 3 mm |
Associated sleeve reference | H318X |
Radial clearance class | C3 |
Precision class | P0 |
Mass | 5,83 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 117 kN |
C0 - Static load | 44,5 kN |
Cu - Fatigue limit load | 1,2 kN |
e - Coefficient | 0.22 |
Y0 - Static axial load coefficient | 2.9 |
Y1 - Lower axial load coefficient | 2.8 |
Y2 - Upper axial load coefficient | 4.3 |
Nlim - Oil lubrication limit speed | 3800 tr/min |
Nlim - Grease lubrication limit speed | 3200 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 103 mm |
da max - Max shoulder diameter IR | 116 mm |
db - Min diameter for Sleeve | 96 mm |
Ce - Min length fro Sleeve | 6 mm |
Da max - Max shoulder diameter OR | 177 mm |
ra max - Max shaft & housing fillet radius | 2,5 mm |