Reference 14X.30210.C
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- Heavy duty bearing
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,513 kg |
External diameter 1 | 90 mm |
Internal diameter n°1 | 52 mm |
Width 1 | 21 mm |
Gearbox code | NO2 |