Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 190 mm |
B - Bearing/Inner ring width | 69 mm |
F - Under roller diameter | 215 mm |
Lubrication hole on inner ring | Non/No |
Precision class | P0 |