Needle roller bearing, inner ring
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 20 mm |
B - Bearing/Inner ring width | 20 mm |
F - Under roller diameter | 24 mm |
rs - Min fillet radius | 0,3 mm |
Lubrication hole on inner ring | Non/No |
Precision class | P0 |
Mass | 0,021 kg |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 22 mm |
ras max - Max shaft & housing fillet radius | 0,3 mm |