1R53.5X60X46XPX2 - NTN
Heavy Duty Gearbox And Differential Bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External diameter 1 | 60 mm |
| Internal diameter n°1 | 53 mm |
| Width 1 | 46 mm |
| Weight | 0,207 kg |
Heavy Duty Gearbox And Differential Bearings
| CHARACTERISTICS | |
|---|---|
| External diameter 1 | 60 mm |
| Internal diameter n°1 | 53 mm |
| Width 1 | 46 mm |
| Weight | 0,207 kg |