Spherical roller bearing, pressed steel cage
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 65 mm |
D - External diameter | 140 mm |
B - Bearing/Inner ring width | 33 mm |
d2 - External diameter inner ring | 85,8 mm |
D1 - Inner diameter outer ring | 119,7 mm |
rs - Min fillet radius | 2,1 mm |
Number of lubrication holes | 0 |
b - Groove width | 0 mm |
k - Hole diameter | 0 mm |
Radial clearance class | C3 |
Mass | 2,41 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 224 kN |
C0 - Static load | 215 kN |
Cu - Fatigue limit load | 25,8 kN |
e - Coefficient | 0.23 |
Y0 - Static axial load coefficient | 2.84 |
Y1 - Lower axial load coefficient | 2.91 |
Y2 - Upper axial load coefficient | 4.33 |
N ref - Reference thermal speed | 4400 tr/min |
N lim - Mechanical Limit Speed | 5900 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 6,245 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 8,755 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 5,739 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,87 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,416 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 77 mm |
Da max - Max shoulder diameter OR | 128 mm |
ra max - Max shaft & housing fillet radius | 2 mm |