Spherical roller bearing, pressed steel cage, tapered bore 1:12
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 70 mm |
D - External diameter | 150 mm |
B - Bearing/Inner ring width | 35 mm |
d2 - External diameter inner ring | 91,3 mm |
D1 - Inner diameter outer ring | 126,8 mm |
rs - Min fillet radius | 2,1 mm |
Number of lubrication holes | 0 |
b - Groove width | 0 mm |
k - Hole diameter | 0 mm |
Associated sleeve reference | H314 |
Radial clearance class | CN |
Mass | 2,95 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 246 kN |
C0 - Static load | 240 kN |
Cu - Fatigue limit load | 28,3 kN |
e - Coefficient | 0.23 |
Y0 - Static axial load coefficient | 2.83 |
Y1 - Lower axial load coefficient | 2.9 |
Y2 - Upper axial load coefficient | 4.31 |
N ref - Reference thermal speed | 4200 tr/min |
N lim - Mechanical Limit Speed | 5500 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 6,266 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 8,734 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 5,843 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,922 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,418 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 82 mm |
db - Min diameter for Sleeve | 75 mm |
Ce - Min length fro Sleeve | 6 mm |
Da max - Max shoulder diameter OR | 138 mm |
ra max - Max shaft & housing fillet radius | 2 mm |