Spherical roller bearing, one-piece machined cage, tapered bore 1:12
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 90 mm |
D - External diameter | 190 mm |
B - Bearing/Inner ring width | 43 mm |
D1 - Inner diameter outer ring | 161,5 mm |
rs - Min fillet radius | 3 mm |
Number of lubrication holes | 0 |
b - Groove width | 0 mm |
k - Hole diameter | 0 mm |
Associated sleeve reference | H318 |
Radial clearance class | C3 |
Mass | 6,03 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 370 kN |
C0 - Static load | 377 kN |
Cu - Fatigue limit load | 41,3 kN |
e - Coefficient | 0.22 |
Y0 - Static axial load coefficient | 2.93 |
Y1 - Lower axial load coefficient | 3 |
Y2 - Upper axial load coefficient | 4.47 |
N ref - Reference thermal speed | 3400 tr/min |
N lim - Mechanical Limit Speed | 4300 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 6,72 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 9,28 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 6,024 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 3,012 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,42 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 104 mm |
db - Min diameter for Sleeve | 96 mm |
Ce - Min length fro Sleeve | 7 mm |
Da max - Max shoulder diameter OR | 176 mm |
ra max - Max shaft & housing fillet radius | 2,5 mm |