Self-aligning ball bearing, polyamide cage, friction seals on both sides
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 15 mm |
D - External diameter | 35 mm |
B - Bearing/Inner ring width | 14 mm |
d1 - External diameter inner ring | 19,1 mm |
D1 - Inner diameter outer ring | 28,8 mm |
rs - Min fillet radius | 0,6 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,06 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 7,5 kN |
C0 - Static load | 1,75 kN |
Cu - Fatigue limit load | 0,08 kN |
e - Coefficient | 0.34 |
Y0 - Static axial load coefficient | 1.95 |
Y1 - Lower axial load coefficient | 1.86 |
Y2 - Upper axial load coefficient | 2.89 |
N lim - Mechanical Limit Speed | 13000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,89 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 6,11 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,179 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,09 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,389 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 19 mm |
Da max - Max shoulder diameter OR | 31 mm |
ra max - Max shaft & housing fillet radius | 0,6 mm |