Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 17 mm |
D - External diameter | 40 mm |
B - Bearing/Inner ring width | 16 mm |
rs - Min fillet radius | 0,6 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,089 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 9,95 kN |
C0 - Static load | 2,42 kN |
Cu - Fatigue limit load | 0,13 kN |
e - Coefficient | 0.5 |
Y0 - Static axial load coefficient | 1.3 |
Y1 - Lower axial load coefficient | 1.3 |
Y2 - Upper axial load coefficient | 1.9 |
N lim - Oil lubrication limit speed | 20000 tr/min |
N lim - Grease lubrication limit speed | 16000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 80 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 21 mm |
Da max - Max shoulder diameter OR | 36 mm |
ra max - Max shaft & housing fillet radius | 0,6 mm |