Self-aligning ball bearing, pressed steel cage, open
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 50 mm |
D - External diameter | 90 mm |
B - Bearing/Inner ring width | 23 mm |
d1 - External diameter inner ring | 62,7 mm |
D1 - Inner diameter outer ring | 77 mm |
rs - Min fillet radius | 1,1 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,584 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 23 kN |
C0 - Static load | 8,5 kN |
Cu - Fatigue limit load | 0,39 kN |
e - Coefficient | 0.29 |
Y0 - Static axial load coefficient | 2.31 |
Y1 - Lower axial load coefficient | 2.2 |
Y2 - Upper axial load coefficient | 3.41 |
N ref - Reference thermal speed | 7400 tr/min |
N lim - Mechanical Limit Speed | 9300 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 8,222 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 10,778 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 7,171 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 3,586 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,433 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 56,5 mm |
Da max - Max shoulder diameter OR | 83,5 mm |
ra max - Max shaft & housing fillet radius | 1 mm |