Back

Self-aligning ball bearing, polyamide cage, friction seals on both sides
Downloads3D file
Technical datasheet
Contact usSpecsPRODUCT DEFINITION | d - Internal diameter | 55 mm |
D - External diameter | 100 mm |
B - Bearing/Inner ring width | 25 mm |
d1 - External diameter inner ring | 67,3 mm |
D1 - Inner diameter outer ring | 88,8 mm |
rs - Min fillet radius | 1,5 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,82 kg |
Brand | SNR |

PRODUCT PERFORMANCE | C - Dynamic load | 26,8 kN |
C0 - Static load | 10 kN |
Cu - Fatigue limit load | 0,45 kN |
e - Coefficient | 0.19 |
Y0 - Static axial load coefficient | 3.47 |
Y1 - Lower axial load coefficient | 3.31 |
Y2 - Upper axial load coefficient | 5.12 |
Nlim - Mechanical Limit Speed | 3600 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | da min - Min shoulder diameter IR | 63 mm |
da max - Max shoulder diameter IR | 67,3 mm |
Da max - Max shoulder diameter OR | 92 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |
