Self-aligning ball bearing, pressed steel cage, tapered bore, open
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 65 mm |
D - External diameter | 120 mm |
B - Bearing/Inner ring width | 31 mm |
d1 - External diameter inner ring | 82,2 mm |
D1 - Inner diameter outer ring | 102,4 mm |
rs - Min fillet radius | 1,5 mm |
Associated sleeve reference | H313 |
Radial clearance class | C3 |
Precision class | P0 |
Mass | 1,419 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 43 kN |
C0 - Static load | 16,4 kN |
Cu - Fatigue limit load | 0,75 kN |
e - Coefficient | 0.28 |
Y0 - Static axial load coefficient | 2.34 |
Y1 - Lower axial load coefficient | 2.23 |
Y2 - Upper axial load coefficient | 3.45 |
N ref - Reference thermal speed | 6400 tr/min |
N lim - Mechanical Limit Speed | 7100 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 7,701 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 10,299 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 6,667 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 3,334 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,428 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 73 mm |
da max - Max shoulder diameter IR | 79 mm |
db - Min diameter for Sleeve | 70 mm |
Ce - Min length fro Sleeve | 8 mm |
Da max - Max shoulder diameter OR | 112 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |