Self-aligning ball bearing, pressed steel cage, tapered bore, open
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 75 mm |
D - External diameter | 130 mm |
B - Bearing/Inner ring width | 31 mm |
rs - Min fillet radius | 1,5 mm |
Associated sleeve reference | H315X |
Radial clearance class | CN |
Precision class | P0 |
Mass | 1,6 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 44,5 kN |
C0 - Static load | 17,8 kN |
Cu - Fatigue limit load | 1,2 kN |
e - Coefficient | 0.25 |
Y0 - Static axial load coefficient | 2.6 |
Y1 - Lower axial load coefficient | 2.5 |
Y2 - Upper axial load coefficient | 3.9 |
N lim - Oil lubrication limit speed | 5300 tr/min |
N lim - Grease lubrication limit speed | 4300 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 83 mm |
da max - Max shoulder diameter IR | 93 mm |
db - Min diameter for Sleeve | 80 mm |
Ce - Min length fro Sleeve | 12 mm |
Da max - Max shoulder diameter OR | 122 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |