I am looking for : References Interchanges
Back

22209EG15KW33C3 - SNR

22209EG15KW33C3

Spherical roller bearing, polyamide cage, groove and lubrication holes on outer ring, tapered bore 1:12

product label

The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN-SNR offers as standard, unsurpassed endurance and longevity.

Downloads

CAD file

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT DIMENSIONS

Internal diameter d 45 mm
External diameter D 85 mm
Bearing/Inner ring width(B) 23 mm
External diameter inner ring d2 54,9 mm
Inner diameter outer ring D1 75,6 mm
Min fillet radius rs 1,1 mm
Number of lubrication holes 3 or 4
Groove width (b) 5,83 mm
Hole diameter (k) 2,5 mm
Associated sleeve reference H309
Coef e 0.26
Lower axial load coef (Y1) 2.64
Upper axial load coef (Y2) 3.94
Static axial load coef (Y0) 2.58
Radial clearance class C3
Mass 0,552 kg
Brand SNR
Product classification image

PRODUCT PERFORMANCE

Dynamic load, C 121 kN
Static load, C0 113 kN
Fatigue limit load, Cu 13,8 kN
Reference thermal speed (Nref) 7400 tr/min
Mechanical Limit Speed Nlim 9800 tr/min
Min operating temperature, Tmin -20 °C
Max operating temperature, Tmax 120 °C
Characteristic cage frequency, FTF 0,421 Hz
Characteristic rolling element frequency, BSF 6,068 Hz
Characteristic outer ring frequency, BPF0 7,154 Hz
Characteristic inner ring frequency, BPFI 9,846 Hz

ABUTMENT

Max shoulder diameter IR da max 0 mm
Min shoulder diameter IR da min 52 mm
Min diameter for Sleeve db 50 mm
Min length fro Sleeve Ce 7 mm
Max shoulder diameter OR Da max 78 mm
Max shaft & housing fillet radius ra max 1 mm
Product classification image
Calcul factors image