I am looking for : References Interchanges
Back

22210EG15KW33C4 - SNR

22210EG15KW33C4

Spherical roller bearing, polyamide cage, groove and lubrication holes on outer ring, tapered bore 1:12

product label

The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN-SNR offers as standard, unsurpassed endurance and longevity.

Downloads

CAD file

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT DIMENSIONS

Internal diameter d 50 mm
External diameter D 90 mm
Bearing/Inner ring width(B) 23 mm
External diameter inner ring d2 59,5 mm
Inner diameter outer ring D1 80,7 mm
Min fillet radius rs 1,1 mm
Number of lubrication holes 3 or 4
Groove width (b) 5,83 mm
Hole diameter (k) 2,5 mm
Associated sleeve reference H310
Coef e 0.24
Lower axial load coef (Y1) 2.84
Upper axial load coef (Y2) 4.23
Static axial load coef (Y0) 2.78
Radial clearance class C4
Mass 0,6 kg
Brand SNR
Product classification image

PRODUCT PERFORMANCE

Dynamic load, C 130 kN
Static load, C0 124 kN
Fatigue limit load, Cu 15,1 kN
Reference thermal speed (Nref) 6700 tr/min
Mechanical Limit Speed Nlim 9100 tr/min
Min operating temperature, Tmin -20 °C
Max operating temperature, Tmax 120 °C
Characteristic cage frequency, FTF 0,424 Hz
Characteristic rolling element frequency, BSF 6,341 Hz
Characteristic outer ring frequency, BPF0 7,631 Hz
Characteristic inner ring frequency, BPFI 10,37 Hz

ABUTMENT

Max shoulder diameter IR da max 0 mm
Min shoulder diameter IR da min 57 mm
Min diameter for Sleeve db 55 mm
Min length fro Sleeve Ce 9 mm
Max shoulder diameter OR Da max 83 mm
Max shaft & housing fillet radius ra max 1 mm
Product classification image
Calcul factors image