Skip to Header Skip to Main Content Skip to Footer
The spherical roller bearing withstands significant loads and misalignments . This type of roller bearing is well adapted to harsh operating conditions : impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in To add this product to your basket Documentation Technical datasheet 3D file Detailed technical sheet Product information PRODUCT DEFINITION Brand NTN d - Internal diameter 65 mm D - External diameter 120 mm B - Bearing/Inner ring width 31 mm D1 - Inner diameter outer ring 107 mm rs - Min fillet radius 1,5 mm Number of lubrication holes 3 b - Groove width 7,83 mm k - Hole diameter 3,5 mm Associated sleeve reference H313 Radial clearance class C3 Mass 1,527 kg
PRODUCT PERFORMANCE C - Dynamic load 217 kN C0 - Static load 212 kN Cu - Fatigue limit load 25,9 kN e - Coefficient 0.24 Y0 - Static axial load coefficient 2.73 Y1 - Lower axial load coefficient 2.79 Y2 - Upper axial load coefficient 4.15 N ref - Reference thermal speed 5300 tr/min N lim - Mechanical Limit Speed 6900 tr/min Tmin - Min operating temperature -40 °C Tmax - Max operating temperature 200 °C
ABUTMENT da min - Min shoulder diameter IR 74 mm db - Min diameter for Sleeve 70 mm Ce - Min length fro Sleeve 8 mm Da max - Max shoulder diameter OR 111 mm ra max - Max shaft & housing fillet radius 1,5 mm
Industry Calcul Factors