Skip to Header Skip to Main Content Skip to Footer
The spherical roller bearing withstands significant loads and misalignments . This type of roller bearing is well adapted to harsh operating conditions : impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in To add this product to your basket Documentation Technical datasheet 3D file Detailed technical sheet Product information PRODUCT DEFINITION Brand NTN d - Internal diameter 80 mm D - External diameter 140 mm B - Bearing/Inner ring width 33 mm d2 - External diameter inner ring 94,9 mm D1 - Inner diameter outer ring 126,7 mm rs - Min fillet radius 2 mm Number of lubrication holes 3 b - Groove width 7,87 mm k - Hole diameter 3,5 mm Associated sleeve reference H316 Radial clearance class C3 Mass 2,041 kg
PRODUCT PERFORMANCE C - Dynamic load 278 kN C0 - Static load 287 kN Cu - Fatigue limit load 33,8 kN e - Coefficient 0.22 Y0 - Static axial load coefficient 3.07 Y1 - Lower axial load coefficient 3.14 Y2 - Upper axial load coefficient 4.67 N ref - Reference thermal speed 4300 tr/min N lim - Mechanical Limit Speed 5800 tr/min Tmin - Min operating temperature -40 °C Tmax - Max operating temperature 200 °C
ABUTMENT da min - Min shoulder diameter IR 91 mm db - Min diameter for Sleeve 85 mm Ce - Min length fro Sleeve 12 mm Da max - Max shoulder diameter OR 129 mm ra max - Max shaft & housing fillet radius 2 mm
Industry Calcul Factors