
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 80 mm |
D - External diameter | 140 mm |
B - Bearing/Inner ring width | 33 mm |
d2 - External diameter inner ring | 94 mm |
D1 - Inner diameter outer ring | 127 mm |
rs - Min fillet radius | 2 mm |
Number of lubrication holes | 3 |
b - Groove width | 7,87 mm |
k - Hole diameter | 3,5 mm |
Radial clearance class | CN |
Mass | 2,071 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 278 kN |
C0 - Static load | 287 kN |
Cu - Fatigue limit load | 33,8 kN |
e - Coefficient | 0.22 |
Y0 - Static axial load coefficient | 3.07 |
Y1 - Lower axial load coefficient | 3.14 |
Y2 - Upper axial load coefficient | 4.67 |
N ref - Reference thermal speed | 4300 tr/min |
N lim - Mechanical Limit Speed | 5800 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 91 mm |
Da max - Max shoulder diameter OR | 129 mm |
ra max - Max shaft & housing fillet radius | 2 mm |